SparkFun Raspberry Pi 4 Basic Kit - 4GB

Added to your shopping cart

The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the new Raspberry Pi 4 4GB. The Pi 4 moves to a MicroHDMI Connector for monitors and a USB Type C connector for powering the board. Inside the kit you will find a MicroHDMI to HDMI cable and USB Type C Wall Adapter; two things needed to run the Pi, but that you probably didn't have sitting around already. The wall adapter provides 15.3W of power, enough to properly power the Pi and most projects.

From our previous kits, we've bumped the MicroSD card capacity up to 64GB as the Pi 4 is able to support more memory hungry projects. The card comes blank with no distribution allowing you to choose from a multitude of operating systems or projects that are built specifically for the Pi. The SD card adapter bundled with the MicroSD card makes it simple to upload the operating system of your choice using the SD card reader in most modern PCs and Laptops.

We've also thrown in our Qwiic Shim for Raspberry Pi, the quickest way to use I2C devices with the Raspberry Pi. If you're familiar with the Raspberry Pi environment and are looking to upgrade to the Pi 4, this is the kit for you! We recommend also picking up one of the Heat Sink Cases in the Hookup Accessories section below should your project be especially power hungry, such as running multiple displays at once.

  • Raspberry Pi 4 Model B (4 GB)
  • Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
  • Micro HDMI Cable - 3ft
  • MicroSD Card with Adapter - 64GB (Class 10)
  • SparkFun Qwiic SHIM for Raspberry Pi

SparkFun Raspberry Pi 4 Basic Kit - 4GB Product Help and Resources

Graph Sensor Data with Python and Matplotlib

July 23, 2018

Use matplotlib to create a real-time plot of temperature data collected from a TMP102 sensor connected to a Raspberry Pi.

How to Use Remote Desktop on the Raspberry Pi with VNC

July 9, 2018

Use RealVNC to connect to your Raspberry Pi to control the graphical desktop remotely across the network.

Headless Raspberry Pi Setup

April 23, 2018

Configure a Raspberry Pi without a keyboard, mouse, or monitor.

Preassembled 40-pin Pi Wedge Hookup Guide

October 29, 2015

Using the Preassembled Pi Wedge to prototype with the Raspberry Pi B+.

Python GUI Guide: Introduction to Tkinter

August 13, 2018

Tkinter is the standard graphical user interface package that comes with Python. This tutorial will show you how to create basic windowed applications as well as complete full-screen dashboard examples complete with live graph updates from matplotlib.

Raspberry Pi Safe Reboot and Shutdown Button

April 20, 2020

Safely reboot or shutdown your Raspberry Pi to avoid corrupting the microSD card using the built-in general purpose button on the Qwiic pHAT v2.0!

How to Install FTDI Drivers

June 4, 2013

How to install drivers for the FTDI Basic on Windows, Mac OS X, and Linux.

Qwiic SHIM for Raspberry Pi Hookup Guide

December 5, 2019

Ever wanted to prototype I2C components on a Pi? Now you can!

Raspberry gPIo

October 29, 2015

How to use either Python or C++ to drive the I/O lines on a Raspberry Pi.

How to Make a Magic Mirror with Raspberry Pi

June 17, 2020

Need a great project for your Raspberry Pi 4 kit? Use it to create a command center to display the weather, clock, your calendar, or even a news feed!

Raspberry Pi 4 Kit Hookup Guide

March 14, 2020

Guide for hooking up your Raspberry Pi 4 Model B basic, desktop, or hardware starter kit together.

Python Programming Tutorial: Getting Started with the Raspberry Pi

June 27, 2018

This guide will show you how to write programs on your Raspberry Pi using Python to control hardware.

Qwiic Kit for Raspberry Pi V2 Hookup Guide

December 29, 2022

Get started with the SGP40, BME280, VCNL4040, and microOLED via I2C using the Qwiic system and Python on a Raspberry Pi! Measure VOC Index, light, temperature, humidity, and pressure from the environment. Then display them on the microOLED, serial terminal, or the cloud with Cayenne!

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #596400 / about 4 years ago / 1

    Hello Can I get the power supply with an EU plug?

Customer Reviews

4.8 out of 5

Based on 8 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Good beginner kit

I'm experimenting with the R Pi to learn how to program and control various devices. This is a good set at a reasonable price, to avoid shopping around for ll the components.

1 of 1 found this helpful:

Everything your catalog promised

Easy to assemble and works as promised.

1 of 1 found this helpful:

Perfect

Really nothing much to say beyond zero complaints - everything I needed, right there, right on time. Done. :)

Amazing

After loading the SD card, inserting it into the PI, it fired up up so quickly! This thing is smoking fast.

Amazing

After loading the SD card, inserting it into the PI, it fired up up so quickly! This thing is smoking fast.

Nice Raspberry Pi Kit

The kit gets you started developing with the Pi. Everything you need to get up and running.

RP4 kit

the kit overall was good. The short red video cable is too stiff, however. I"d suggest including a short (6") male micro-HDMI to female HDMI adapter instead. Then folks could use a standard male HDMI to male HDMI (longer) cable to connect to a monitor or TV.