Wall Adapter Power Supply - 5V, 2A, 10W (USB Micro-B)

CUI Inc SWI10 Wall Plug Adapters provide up to 12W continuous power. These adapters come in a compact case and offer less than 0.075W no-load power consumption. The SWI10 adapters feature over-current, over-voltage, and short-circuit protections. These adapters are CoC Tier 2 compliant and incorporate Class II construction. The SWI10 adapters operate at 230VAC universal input voltage range.

  • Input Voltage: 230 VAC
  • Number of Outputs: 1 Output
  • Output Power: 10 W
  • Output Voltage-Channel 1: 5 V
  • Output Current-Channel 1: 2 A
  • Connector Type: USB Connector
  • DC Output Connector: USB Micro
  • DC Output Cord Length: 1.5 m
  • Efficiency: Level VI
  • Standard: PSE

Wall Adapter Power Supply - 5V, 2A, 10W (USB Micro-B) Product Help and Resources

How to Power a Project

February 7, 2013

A tutorial to help figure out the power requirements of your project.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.