Raspberry Pi HQ Camera Lens - 16mm Telephoto

Added to your shopping cart

This is the 16mm C-mount telephoto lens from CGL Electronics Co. Ltd. for use with the Raspberry Pi HQ Camera Module. The lens produces a 10MP picture in a 1in image format and is easily interchangeable using the thumb screw and adapter included with the Pi HQ Camera Module. This telephoto lens excels when taking distance photos or close up photo.

This lens can be used as a great accessory for time lapse photography, night sky, or landscape photography. Also, equally applicable to the 6mm lens for home security when close up detail is required.

Note: The HQ Module includes an extension ring that is only needed for this 16mm lens.

  • Resolution: 10MP
  • Image Format: 1"
  • Aperture: F1.4-16
  • Mount: C
  • Field Angle:
    • 1" - 44.6°× 33.6°
    • 2/3" - 30.0°× 23.2°
    • 1/1.8" - 24.7°× 18.6°
    • 1/2" - 21.8°× 16.4°
  • Back Focal Length: 17.53mm
  • M.O.D.: 0.2m
  • Dimensions: 39.00×50.00mm

Raspberry Pi HQ Camera Lens - 16mm Telephoto Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Works fine

Just plug in and use it with the new libcamera suite, rpicam-vid, I'm using raspiCamSrv and hostapd for remote access and making timelapse.

Only issue was remembering there is a physical iris to open up :)