Auto-Digital Thermostat - ADT6401

$ 6.95 $ 3.48

Added to your shopping cart

Introducing the Auto-Digital Thermostat. The ADT6401 is a trip point temperature switch. Use the SPDT switches to set the temperature trip point and hysteresis settings. This breakout is a great addition for your temperature sensing projects.

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Rpiep / about 4 years ago / 2

    It would have been nice (and easy), since you have the p channel FET to drive the LED, to bring out an active high alarm signal to a pad.

  • Member #161230 / about 4 years ago / 1

    404 error on the Github link ...

Customer Reviews

2 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Usable, but not good

There are two problems with this board. The first is in the chip in which it's based -- it's designed for failure alarms, and it cannot be set to switch at any temperature between 5C and 45C. That's fine if you want to know when your refrigerator has failed, but not if you want to keep a room comfortable.

The second is in the board design. The chip is designed to low-power -- 30 uA, so it can run on a long time on a coin cell. But the configuration switches are designed so that, to pull a config pin low, you have a 100K pullup running straight from v+ to ground. If it's running on a 3V coin cell, each such pullup means another 30uA. 1, 2, or 3 pins low means a 100%, 200%, or 300% increase in supply current. And it's completely unnecessary -- the board could have been designed so the pullups could be disengaged when the pin is pulled low.