×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

OpenMV Global Shutter Module

The Global Shutter Camera Module allows your OpenMV Cam to capture high quality grayscale images not affected by motion blur. The module features the MT9V034 Global Shutter Camera Module capable of taking snapshot pictures on demand along with being able to run 80 FPS in QVGA mode, 200 FPS in QQVGA mode, and 400 FPS in QQQVGA mode. The Global Shutter Camera Module is the ultimate sensor for machine vision enthusiasts who want to use their OpenMV Camera in professional products.

  • Horizontal Resolution - 752 pixels (4.51mm), 6um pixel pitch
  • Vertical Resolution 480 pixels (2.88mm), 6um pixel pitch
  • Lens Info
    • Focal Length: 2.8mm
    • Aperture: F2.0
    • Format: 1/3"
    • HFOV = 70.8°, VFOV = 55.6°
    • Mount: M12*0.5
    • IR Cut Filter: 650nm (removable)
  • Dimensions
    • Weight - 10g
    • Length - 35mm
    • Width - 25mm
    • Height - 28mm

OpenMV Global Shutter Module Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.