OpenMV WiFi Shield

Added to your shopping cart

The WiFi Shield gives your OpenMV Cam the ability to connect to the Internet wirelessly. This shield features an ATWINC1500 FCC Certified WiFi module which can transmit data at up to 48 Mbps making it perfect for streaming video from the OpenMV Camera. Your OpenMV Cam's firmware already has built-in support for controlling the WiFi Shield using the network module.

The OpenMV WiFi Shield is great for turning your OpenMV Camera into a Web Cam. With the WiFi Shield you'll be able to stream JPEG compressed images to connecting Web Browsers like FireFox. Once the WiFi Shield is connected to the internet you'll be able to send and receive data over TCP/UDP ports using MicroPython's BSD socket low-level network interface.

  • Speed
    • IEEE 802.11b (up to 11Mbps)
    • IEEE 802.11g (up to 48Mbps)
    • IEEE 802.11n (up to 48Mbps)
  • Security
    • IEEE 802.11 WEP
    • IEEE 802.11 WPA
    • IEEE 802.11 WPA2
  • Power Consumption
    • Idle - 80 mA @ 3.3V (180 mA w/ Cam)
    • Active - 100 mA @ 3.3V (220 mA w/ Cam)
  • Dimensions
    • Weight - 7g
    • Length - 36mm
    • Width - 27mm
    • Height - 20mm
  • Temperature Range
    • Storage - -40°C to 85°C
    • Operating - -40°C to 85°C

OpenMV WiFi Shield Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.