The SkyRC B6 V2 is a DC input high-performance, micro-processor controlled charge/discharge/DC/DC converter with battery management suitable for all mainstream battery types(LiPo / LiFe / Li-Ion / LiHV / NiMH / NiCd / Pb). The charger delivers dedicated 60W integrated power and charge current can up to 6A . Additionally, it supports DJI Mavic/Inspire Battery with maximum 4A charge power.
The SkyRC B6 V2 has a powerful and high speed micro controller with the ARM® Cortex®-M3 32 bits high speed processor, data process capability improves 20 times. Using industry leading 2.5V-5.5V wide range input voltage, has strong anti-interference ability.
Compared with B6 charger, the version 2 provide 20% more charge power, making the charging process more efficient.
B6 V2 charger is integrated with DC power input, pumping max power of 60W with the voltage ranging of 5-26V and 1-6A current. With this charger, RC drivers have a convenient gadget to power their DC devices in the field, such as tire warmer, PIT light, etc.
Note: A power supply is not included.
If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.
Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
Based on 1 ratings:
Recommended: Solidly built, all metal enclosure. Seems to limit discharging to about 5W and the case gets warm (not hot) when discharging or balancing. Good value if you already have a high current power supply.
Menus are kind of fiddly with lots of options and settings to click through sometimes errors require me to start my journey over.