60% off

Creative Commons images are CC BY 2.0

SparkFun Qwiic Dual Solid State Relay

$ 149.95 $ 59.95

Added to your shopping cart

The SparkFun Qwiic Dual Solid State Relay is a power delivery board that allows users to switch two AC loads from a low power microcontroller using the SparkFun Qwiic connect system. The board features two 25A/250VAC solid state relays that utilize the Zero Cross Trigger method so you can toggle two loads on a 60Hz AC carrier signal on and off up to 120 times per second!

An ATTiny84 acts as the "brain" of the SparkFun Qwiic Dual Solid Relay to accept I2C commands to toggle the two relays as well as a few other special commands. The I2C address of the ATtiny84A is software configurable so, if you have a seriously big power project in mind, you could daisy chain over 100 Qwiic Dual Solid State Relays.

Messing with such high voltage is dangerous! We've included many safety precautions onto the PCB including ground isolation between the relay and other circuitry and a milled out area isolating each side of AC. However, with all the safety precautions included with the SparkFun Qwiic Dual Solid State Relay, this is still a power accessory for users who are experienced around, and knowledgeable about high AC voltage. If you're not comfortable with handling AC voltage in this way, you may want to check out the IoT Power Relay instead.

Note: The relays are rated for a max of 25A with forced air cooling. If you do not have forced air cooling, 10A max through the relays is recommended.


The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • Operating Voltage: 2.5-3.6V (3.3V recommended)
  • I2C Address: 0x0A (Default) 0x0B (Alternate via jumper select)
  • Load Voltage Range: 12-280VAC
  • Max Current (Through Relay): 25A(240VAC with forced air cooling)
  • Zero Cross Trigger
  • Normally Open Circuit Only
  • 2x Qwiic Connector

SparkFun Qwiic Dual Solid State Relay Product Help and Resources

SparkFun Qwiic Dual Solid State Relay Hookup Guide

September 24, 2020

A Hookup Guide to get you started with the SparkFun Qwiic Dual Solid State Relay.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

5 Electrical Prototyping

Skill Level: Expert - You will need a solid understanding of datasheets and electrical theory. You may be dealing with high voltage, dangerous current, AC line voltage. You may be required to use an oscilloscope, perform waveform analysis, or perform RF calculations.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #886615 / about 4 years ago / 1

    $150 for two SSR's on a board? why not https://www.sparkfun.com/products/16833 ?

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Relay works great!

I'm using it to control the motor and heater power supplies in my 3d printer. So far, it has worked great. I think one additional feature would be to break out two extra pins to allow manual override to turn on and off, like a traditional relay. Not sure I would use it, but it would be nice to not be required to use software. At least during debugging.