×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Iridium/GPS/GLONASS Passive Antenna

The M1600HCT-P-SMA is unique antenna combining the ability to communicate with the Iridium satellite network while simultaneously receiving L1 GNSS signals (GPS and GLONASS). This makes the M1600HCT the perfect antenna for tracking devices that transmit their position over Iridium. In addition, weighing only 11 grams, the antenna can achieve IP67 when seated against an SMA bulkhead connection (there is a small o-ring built into the base).

This product is designed for applications requiring high quality reception of the Iridium network and is ideal when: the orientation of the unit containing the antenna is random, the unit is used in harsh environments, and/or the antenna is mounted externally and in close proximity to other antennas.

  • Frequency
    • GPS (1575 MHz)
    • GLONASS (1602 MHz)
    • Iridium (1616 - 1626 MHz)
  • Polarization: RHCP
  • Peak Gain:
    • GPS: -3 dBic
    • GLONASS: 0 dBic
    • Iridum: 2.8 dBic
  • Impedance: 50 Ohm
  • RF Connector: SMA
  • Dimensions: 48mm x 18.5mm
  • Weight: 11g

Iridium/GPS/GLONASS Passive Antenna Product Help and Resources

Artemis Global Tracker Hookup Guide

December 9, 2021

The SparkFun Artemis Global Tracker combines the Artemis processor with an Iridium 9603N satellite transceiver, ZOE-M8Q GNSS transceiver, and MS8607 PHT sensor. With a clear view of the sky, this board allows you to send and receive short data messages from anywhere in the world including remote locations far beyond the reach of WiFi and GSM networks. Follow this guide to get started with the Artemis Global Tracker.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.