USB 2.0 Type-C Cable - 1 Meter

This USB 2.0 Type-C cable is perfect for use with your Raspberry Pi 4 and other USB Type C boards. USB Type-C Connectors and Cable Assemblies offer greater PCB savings while enabling high-frequency mating in data, consumer, and other I/O applications.

This cable uses the Type-C form-factor but only connects pins for USB 2.0 specification. It supports a maximum signaling rate of 480 Mbit/s (60 MB/s) and a max current of 1.5A (with data transfer) and up to 5A if used for power/charging only.

  • Type: USB 2.0
  • Connector Type: USB Type C
  • Cable Length: 1.0m

USB 2.0 Type-C Cable - 1 Meter Product Help and Resources

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

Raspberry Pi 4 Kit Hookup Guide

March 14, 2020

Guide for hooking up your Raspberry Pi 4 Model B basic, desktop, or hardware starter kit together.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1622135 / about 4 years ago / 1

    I don't want to come across as an obnoxious pedant, but...the specs for this cable look to be somewhat off.

    According to the data sheet, it only has the USB 2.0 pins wired, so it doesn't support 10Gbps, only 480 Mbps.

    It's not electronically marked, so it doesn't support 100W / 5A, only 60W / 3A.

    USB C charging is quite a lot more than 64% faster than MicroUSB charging. Qualcomm Quick Charge 3.0's maximum power is 36W, 12V @ 3A, which is about 1/3 of USB C. Very few devices support that and it's non-standard, so on average USB C is a lot more than 3x faster.

    Also, USB C is ridiculously complex and convoluted and you should assume that anybody talking about it is seriously confused / misunderstanding some significant part of the standard; this often includes the people who are building devices that use it and definitely includes me.

    • El Duderino / about 4 years ago / 1

      No need to apologize for being pedantic as you're absolutely right here. This is a USB 2.0 spec'd cable in the Type-C form factor intended mostly for charging/powering devices with a USB Type-C connector. We've updated the description to reflect that so other customers are not confused. Thanks for bringing this to our attention!

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Handles charging current well

Handles the current load for charging a recent iPad quite well and connectors and cable don't show noticeable warming. I don't have any benchmark data on data transfer, but it works fine.