SparkFun USB-C Breakout - Horizontal (with Headers)

With this USB breakout, you can incorporate a USB-C connector into your projects without needing to solder each tiny SMD pad. The SparkFun USB-C Breakout supplies up to three times the power as previous USB iterations. Also, it solves the universally frustrating dilemma of plugging a USB cable in correctly because it's reversible!

This board breaks out the USB-C connector's VBUS, GND, CC1, CC2, D+, and D- pins into a 0.1" pitch header (to VBUS and GND) while providing up to a nominal 1.5A of power and up to 3A, depending on the upstream device.

  • Connector: USB Type-C
  • Dimensions: 22.1mm x 14mm x 4.9mm (0.87in x 0.55in x 0.19in)
  • Weight: 1.35g

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.