Serial Flash Breakout - Assembled 128Mbit

Added to your shopping cart

Serial flash chips are everywhere and they're as useful as they are ubiquitous. If you've never used a serial flash device in your own projects, you should try it, because it's very handy to have a place to store things that don't fit in program memory. Things like sensor readings, long strings, and error logs can be hard to stow away on platforms that don't have a ton of in-built storage, which is where serial flash comes in. Simply write all of that data out over SPI for the flash chip to hold on to and retrieve it later! And thanks to their ubiquity, these chips have been largely standardized not only in terms of their software interface but also their hardware footprint, so there are plenty of serial flash chips to choose from.

This board comes populated with the Winbond W25Q128JV serial flash memory which sports a standard, Dual-, and even Quad-SPI interface as well as a capacity of 128Mbits. That's 16 Megabytes! Surely, that's more memory than anyone will ever need.

We also sell this same board completely unpopulated in case you have a favorite flash memory with a WSON-8 6x5 footprint.

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.
  • 0.1" Pin Header
  • 128M-bit / 16M-byte
  • 133MHz Single, Dual/Quad SPI clocks
  • 2.7 to 3.6V Supply Voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #134773 / about 4 years ago / 1

    "Surely, that's more memory than anyone will ever need."

    Dangerous statement...

    Reminiscent of what Bill Gates said (in the last millenium) when asked why the limit on PC memory...

    "ever" is an awfully long time...

    • Member #411089 / about 4 years ago / 1

      Ah yes, commenting on sarcasm... you must be fun at parties

      • Member #134773 / about 4 years ago / 1

        Maybe the problem is that I haven't been to a party in nearly a year...

Customer Reviews

No reviews yet.