Flexible Qwiic Cable - 200mm

This is a 200mm long 4-conductor cable with 1mm JST termination. It’s designed to connect Qwiic enabled components together but can be used for other applications as well. The cable insulation is made from a highly malleable material making it more flexible than our original Qwiic cable particularly in tight spaces or enclosures.

Each Qwiic Cable's wires have been color coded to red, black, blue and yellow.


The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • Dimensions: 200mm (7.87") Length

Flexible Qwiic Cable - 200mm Product Help and Resources

GPS Geo-Mapping at the Push of a Button

September 27, 2019

Let's ramp up our GPS tracking skills with KML files and Google Earth. We'll make a tracker that logs location and allows us to visualize our steps with Google Earth.

Power Delivery Board - USB-C (Qwiic) Hookup Guide

February 13, 2020

This guide will go over how to use the USB Type-C Power Delivery Board.

Qwiic Digital Indoor Thermometer

July 15, 2020

Qwiic-ly build a digital indoor thermometer to measure the ambient temperature of the room and display it using an OLED on an I2C bus!

Qwiic GPS Clock

September 14, 2020

What time is it? Time for you to... Qwiic-ly build a GPS clock and output it to a display! This project provides you with the current date and time using GPS satellites. Read the date and time as a digital or analog clock. Or even configure the clock for military, your time zone, or automatically adjust the time for daylight savings time!

Qwiic 9DoF - ISM330DHCX, MMC5983MA Hookup Guide

July 28, 2022

Find all your degrees of freedom with this little Qwiic breakout board combining the ISM330DHCX 6Dof and the MMC5983MA Magnetometer!

MicroMod Qwiic Pro Kit Project Guide

September 29, 2022

The MicroMod Qwiic Pro Kit was designed to allow users to get started with Arduino without the need for soldering or a breadboard. We've included three inputs (a joystick, accelerometer, and proximity sensor) and one display that can be daisy chained to the MicroMod SAMD51 Processor Board.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.