8BitDo Lite Bluetooth Gamepad - Yellow

The yellow 8BitDo Lite Bluetooth Gamepad is an ultra-portable controller made for 2D games & more. Beyond the compatibility for Windows Machines, Steam, Switch, and Raspberry Pi. The 8BitDo Lite provides an easy-to-interface controller for your Bluetooth® enabled robotics projects.

The controller features dual D-pads and an assortment of other assignable buttons. 8Bitdo controllers are designed to be as versatile as possible with each of your modern devices. Easily pair your controller as an X-input or D-input device via BluetoothYou can even use it as a wired USB controller with the included USB Type C cable. A built in 480mAh Lithium Ion rechargeable battery provides up to 18 "use" hours and charges in one to two hours.

For those looking for something more advanced, check out the 8BitDo SN30 Pro Gamepad.

  • 8BitDo Lite Bluetooth Gamepad
  • USB Cable
  • Instruction Manual
  • Dual D-Pads
  • Mode Switch
  • Bluetooth Wireless Functionality
  • USB-C Charging and "Wired" Functionality
  • 480mAh Li-on Rechargeable Battery
    • 18 Hours of Use Time
    • 1-2 Hours Recharge Time
  • Dimensions: 120mm x 66.2mm x 16.2mm
  • Weight: 84g
  • Windows, Steam, Switch, Raspberry Pi Compatibility
  • It's Yellow!

8BitDo Lite Bluetooth Gamepad - Yellow Product Help and Resources

Getting Started with the 8BitDo Bluetooth GamePads

December 2, 2020

Getting up and running with the sweet new 8BitDo game controllers!

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.