Raspberry Pi Compute Module 3+ - 16GB

Added to your shopping cart

The Raspberry Pi Compute Module 3+ contains the guts of a Raspberry Pi 3 Model B+ (the BCM2837 processor and 1GB LPDDR2 RAM) with 16GB of eMMC Flash memory. This module allows a designer to leverage the Raspberry Pi hardware and software stack in their own custom systems and form factors. In addition this module has extra IO interfaces over and above what is available on the Raspberry Pi model A/B boards, opening up more options for the designer.

This is all integrated onto a small (67.6mm × 31mm) board that fits into a standard DDR2 SODIMM connector. You get the full flexibility of the BCM2837 SoC (which means that many more GPIOs and interfaces are available than with a standard Raspberry Pi), and designing the Module into a custom system should be relatively straightforward because all the tricky bits have been put onto the Module itself.

Note that the CM3+ is electrically identical and, with the exception of higher CPU z-height, physically identical to the legacy CM3 products.

Note: The CM3+ modules require a software/firmware image dated November 2018 or newer to function correctly.

  • Broadcom BCM2837B0, Cortex-A53 (ARMv8) 64-bit SoC @ 1.2GHz
  • 1GB LPDDR2 SDRAM
  • 16GB eMMC Flash Memory
  • Operating Supply Voltage: 1.8V, 3.3V
  • Minimum Operating Temperature: -25C
  • Maximum Operating Temperature: +80C
  • HDMI, MIPI, USB, and GPIO interfaces on edge connector

Raspberry Pi Compute Module 3+ - 16GB Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.