Raspberry Pi 4 Case Fan

The Raspberry Pi 4 Case Fan works with Raspberry Pi 4 and the Raspberry Pi 4 Case. Designed for overclockers and other power users, it keeps your Raspberry Pi 4 at a comfortable operating temperature even under heavy load.

The temperature-controlled fan delivers up to 1.4 CFM of airflow over the processor, memory, and power management IC. The bundled 18mm × 18mm × 10mm heatsink with self-adhesive pad improves heat transfer from the processor.

  • Fan in clear PC Case with Wire Leads.
  • Fin Style Heat Sink with Adhesive Thermal Tape.
  • Designed to fit in the Raspberry Pi 4 Official Case.
  • 18mm × 18mm × 10mm heatsink with self-adhesive pad improves heat transfer from the processor.
  • 5V Input Voltage (via 40 pin GPIO Header)
  • Pulse width modulation speed control via user-selectable GPIO pin
  • 1.4CFM Max Airflow
  • Clear PC Fan Case

Raspberry Pi 4 Case Fan Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • yspacelabs / about 4 years ago / 1

    This looks like a brushless DC fan. Most fans that I have seen for raspberry pi cooling use an integrated brushless motor controller. How do you control this fan?

    • Looking at some of the Pi documentation, it uses GPIO 14 by default. With the latest Pi image, there appears to be an option in the Raspberry Pi Configuration > Performance > Fan. There is also an option to adjust the default fan temperature from 80°C. The fan will turn on when your Pi exceeds this temperature.

Customer Reviews

No reviews yet.