Raspberry Pi 4 Compute Module Antenna Kit

Added to your shopping cart

This is the Antenna Kit for the Raspberry Pi 4 Compute Module wireless variants. The “duck” style antenna adds range to the wireless radio on the wireless enabled Compute Modules. Something quite desirable if you’re working in industrial environments or other places a Compute Module would be used and the potential for signal interference is present. The antenna connects to the board via the press-fit U.FL connector on board the compute module (see photos for more details).

This kit contains an antenna, bulkhead fixture, and SMA to U.FL Cable.

  • Duck Style, 802.11 Antenna
  • Bulkhead for mounting
  • SMA to U.FL Cable
  • Frequency range: 2400-2500/5100-5800 MHz
  • Bandwidth: 100–700MHz
  • VSWR: ≤ 2.0
  • Gain: 2 dBi
  • Impedance: 50 ohm
  • Polarisation: Vertical
  • Radiation: Omnidirectional
  • Maximum power: 10W
  • Antenna dimensions: 108 mm × 10 mm

Raspberry Pi 4 Compute Module Antenna Kit Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.