The A0 in the latest in Macchina's line of OBD-II interfaces. The A0 uses the power of the ESP32 BLE and WiFi module to allow for wireless access to the OBD-II port most modern cars have.
The Macchina A0 module plugs directly into the OBD-II port found in most modern cars and receives its power from the port. From there, one can interface with the device through a few different methods. The easiest is with software such as SavvyCAN, Torque Lite on Android. Besides getting all on board diagnostic information, you're able to control certain aspects of the car and create cool projects such as dash-mounted, shift lights. The A0 can also be programmed in the Arduino IDE, so there's plenty of possibilities to customize the device for what you want to do with your car!
If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.
Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels
If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.
Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.
To note: saying it is compatible with "all modern cars" is a bit misleading (from the features tab). It is compatible with all OBD2 US cars/trucks with a tailpipe produced after 1996 - OBD2 is optional for EVs (at least in the United States).
For example, It is possible to access the CAN bus on a Tesla, but does Tesla does not use the OBD diagnostic trouble codes (DTCs) which applications like Torque rely on.
btw R14 and R15 should be 1k not 10k on the schematic. this is why it doesn't allow code loading sometimes.
go to this example https://gist.github.com/kenny-macchina/f87e4c39e29a39562e168b9869d64ef8 scroll past it and read the comments for the example code that works.
Has anyone been able to use SavvyCAN (Windows) with the A0? I don't see any traffic.
yes, I am using it actively. you have to pull pin 21 low to enable the CAN transceiver. pinMode(21, OUTPUT); digitalWrite(21, LOW); I posted comments on the github examples with corrected code. once you get it working it's pretty cool. I had to put holes in the cover to access the reset and added a button between IO0 and ground for programing because some computers/cordes do not toggle the IO0 pin correctly. I think the 10k resistors are too big for some computers/cords.