Steedan MA350 – Low Profile, 5-in-1 Magnetic Mount Combination Antenna

The Taoglas Steedan MA350 is a 5-in-1 next-generation low profile magnetic mount antenna for a vehicle, outdoor building, and heavy equipment roof applications. It has a fully IP65 rated waterproof robust ABS enclosure and base. This is an ideal external combination antenna solution that is used where drilling a hole through the roof of a vehicle or a metal panel is not feasible. It can be mounted on steel surfaces and its ultra-strong neodymium magnets. A soft foam cushion on the base protects the mounting surface during installation and removal. Only 48mm high it mounts discretely to the target application out of sight of most onlookers.

This outstanding antenna delivers powerful MIMO antenna technology 5G/4G and Wi-Fi 6 2.4/5.8/7.125GHz and a custom-tuned GPS/GLONASS/BeiDou patch antenna for GNSS location services. The 5 internal antennas have superior isolation. The 5G/4G antennas also include backward compatibility to work at most worldwide 3G and 2G bands.

Typical Applications:

  • Next Generation OEM Automotive Connectivity
  • Multimedia, Navigation, and Telematics Systems
  • V2V, V2X and Fleet Management Applications
  • First Net Responder Routers

The MA350 is ideal for applications that require highly sophisticated antennas for real-time streaming applications that demand high-speed video uplink and downlink into the cabin of the vehicle. These challenges are resolved by the highly efficient, high gain MIMO antennas, with high isolation, all of which is necessary to achieve the required signal to noise ratio and throughput.

  • Minimum Frequency: 617 MHz
  • Maximum Frequency: 5.85 GHz
  • Protocol - Cellular, NBIoT, LTE: LTE
  • Protocol - GPS, GLONASS: GPS, GLONASS, GNSS
  • Protocol - WiFi - 802.11: WiFi
  • Mechanical Style: Module
  • Style: Dome
  • Impedance: 50 Ohms
  • Power Rating: 10 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Electrical Type: MIMO
  • Number of Bands: 5 Band
  • Mounting Style: Magnetic Mount
  • Termination Style: RP-SMA Male, SMA Male
  • Antenna Connector Type: RP-SMA Male, SMA Male
  • Center Frequency: 698 MHz to 960 MHz, 1710 MHz to 2170 MHz, 2490 MHz to 2690 MHz, 3300 MHz to 3600 MHz, 2.4 GHz, 5.8 GHz
  • Application: GNSS, 5G, 4G, WiFi
  • Length: 247 mm
  • Width: 144.3 mm
  • Height: 47.8 mm
  • IP Rating: IP65
  • Cable Type: CFD-200, RG-174
  • Cable Length: 3 m
  • Polarization: Linear, RHCP
  • Ground Plane Size: 30 cm x 30 cm
  • Unit Weight: 1.213 lbs

Steedan MA350 – Low Profile, 5-in-1 Magnetic Mount Combination Antenna Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.