Loomia Double Backlit User Interface

The Loomia Double Backlit User Interface is like the Single Backlit Button, but twice the fun! Use this part if you need to control something up and down, or right to left. Using cut-out vinyl, you can create icons and decals on fabric that show your users the button functionalities.

Loomia parts are designed to be easily soldered together, and work well with popular micro controllers like Arduino Nano and Teensy. The system revolves around Loomia's custom interconnect, which allows for a simple connection between buses. The interconnect can be soldered to headers for easy breadboarding. From fabric to wood, Loomia components can stick onto a range of materials, making your prototypes look clean and polished.

Note: There are a number of operating procedures to be aware of before using Loomia products. This includes directions to not wash or sew any of the parts. Make sure to check the Datasheet in the Documents tab for more information.

  • Bend Radius Limitation: 0.5in around button area
  • Thickness: Approx. 1mm at the button
  • Operating Voltage: 5V
  • Component Dimensions: 4.6in x 6.3in
  • Button Dimensions: 1in diameter circle
  • Press Durability: Up to 10,000 presses under 5lbf.

Loomia Double Backlit User Interface Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.