MI:pro Protector Case for micro:bit V2

This MI:pro Protector Case for the BBC micro:bit has been designed to work with both the original micro:bit V1 and the micro:bit V2. These cases feature a four-layer construction style with ability to mount a 2xAAA battery pack to the back of the case while still providing access to all buttons and ports on the micro:bit. Though these cases do protect the micro:bit astoundingly well, the biggest benefit of using the MI:pro is to not accidentally short out the pads on the back of the micro:bit.

Construction is simple, requiring only a small flathead screwdriver (at most), and involves layering each plate on top of one another around the micro:bit and screwing it into place. Luckily, the MI:pro Protector case enables easy access to the edge pins at the bottom of the micro:bit, allowing it to still be plugged into an edge connector found on many of our carrier boards. The only board that cannot be used in conjunction with the MI:pro case is the SparkFun gamer:bit due to its edge connector being located in the center of the board.

Note: The MI:pro Protector case only includes the parts found in the Includes Tab. This case does NOT include a micro:bit, power source or mounting screws. These items will need to be purchased separately.

  • 4x M3 Cheese Head Nylon Machine Screw.
  • 1x Sticky Fixer Pad.
  • 4x M3 Nylon Full Nut.
  • Laser-cut parts;
    • 1x Back Mounting Plate.
    • 2x Mid-layer Parts.
    • 1x Mid-layer Plate.
    • 1x Front Plate.
  • Dimensions:
    • Length: 65mm.
    • Width: 37mm.
    • Depth (without screws): 12mm.
    • Depth (with screws): 18.5mm.
  • Provides excellent protection to the BBC micro:bit whilst allowing access to the bottom pins.
  • Full access to the A and B buttons on the BBC micro:bit.
  • Attach a battery cage to the rear of the case with the supplied sticky fixer.
  • Full access to pins and connections including the micro USB connector.
  • Clear case material shows the on-board LEDs in perfect clarity.
  • The case is compatible with versions 1 and 2 of the micro:bit.
  • When used in conjunction with a battery holder, micro:bit projects can be fully mobile.

MI:pro Protector Case for micro:bit V2 Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Worked perfectly!

I bought these for our CoderDojo to protect our micro:bits. Once I studied the instruction images carefully, they were easy to put together. I think these cases will be much more protective than the soft plastic cases available for micro:bit.