SparkFun GNSS Receiver Breakout - MAX-M10S (Qwiic)

The SparkFun MAX-M10S Breakout is an ultra-low-power, high performance, miniaturized GNSS board that is perfect for battery operated applications that don't possess a lot of space, such as asset trackers and wearable devices. The MAX-M10S module from u-blox has an extremely low power consumption that is less than 25mW in continuous tracking mode.

The on-board MAX-M10S GNSS receiver can receive signals from the GPS, GLONASS, BeiDou, and Galileo constellations. Thanks to the u-blox Super-S technology, the module offers improved RF sensitivity with small antennas and in non-line-of-sight scenarios. We've included an SMA connector for a sturdy connection when attaching an external antenna. The board is also equipped with an on-board rechargeable battery that provides backup power to the module's RTC. This reduces the time-to-first fix from a cold start (~24s) to a hot start (~1s). The battery will maintain RTC and GNSS orbit data without being connected to power for up to five hours. This increases precision and decreases lock time in battery operated devices without compromising GNSS performance.

Additionally, this u-blox receiver supports I2C which makes it perfect for Qwiic compatibility so we don't have to use up our precious UART ports. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still broke out 0.1"-spaced pins in case you prefer to use a breadboard. For users that prefer to communicate over UART, we made sure to configure the UART pin grouping to an industry standard to ensure that it easily connects to a Serial Basic.

U-blox based GNSS products are configurable using the popular Windows program called u-center. Plenty of different functions can be configured on the MAX-M10S: baud rates, update rates, spoofing detection, external interrupts, etc. We've also written an extensive Arduino library for u-blox modules to make reading and controlling the MAX-M10S over our Qwiic Connect System easy. Leave NMEA behind! Start using a much lighter weight binary interface and give your microcontroller (and its one serial port) a break. The SparkFun Arduino library shows how to read latitude, longitude, even heading and speed over I2C without the need for constant serial polling.

Note: The I2C address of the MAX-M10S is 0x42 and is software configurable. A multiplexer/Mux is required to communicate to multiple MAX-M10S boards with the same address on a single bus. If you need to use more than one MAX-M10S with the same address consider using the Qwiic Mux Breakout.

This product requires an antenna: Be sure to check out the related products/hookup accessories and pick a suitable SMA antenna for your project.

The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • Concurrent reception of GPS, GLONASS, Galileo and BeiDou
  • 1.5m Horizontal Accuracy
  • 10Hz Max Update Rate
  • Time-To-First-Fix:
    • Cold: 24s
    • Hot: 1s
  • Max Altitude: 80,000m
  • Max G: ≤4
  • Max Velocity: 500m/s
  • Velocity Accuracy: 0.05m/s
  • Heading Accuracy: 0.3 degrees
  • Time Pulse Accuracy: 30ns
  • 3.3V VCC and I/O
    • Current Consumption: ~6mA to ~25mA (varies with constellations and tracking state)
  • Software Configurable
    • Pulse Per Second
    • Odometer
    • Spoofing Detection
    • External Interrupt
    • Many others!
  • Supports NMEA and UBX protocols over I2C or UART interfaces
  • Dimensions (with SMA connector): 1.74" x 1.20"
  • 2x Qwiic Connectors

SparkFun GNSS Receiver Breakout - MAX-M10S (Qwiic) Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1733681 / about 2 years ago * / 1

    hey

    From what I understand this GNSS module only works with active antennas right? Passive antennas like the ones sparkfun sell don't work? https://www.sparkfun.com/products/15247

    best regards

    • I've used the MAX-M10S with passive (chip) antennas. It works, but it's generally a frustrating experience as the gain on chip antennas is low so you will need a very clear sky with lots of time to achieve lock (think 5 to 10 minutes rather than 30 to 60 seconds).

Customer Reviews

3.8 out of 5

Based on 6 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

very good.

very good.

1 of 1 found this helpful:

Works very well - built an open source project with it - very good library support

Works great. I built an open-source ESP32 NTP Time Server with it, to find it just search for 'esp32 time server stratum 1' on hackaday.

Also, I had a support question regarding its Sparkfun library, and that question was answered very quickly and professionally.

Well done Sparkfun!

0 of 2 found this helpful:

i2c doesn't work with RasPi

This board only works with UART on the Raspberry Pi, and that requires soldering the serial pins which I wanted to avoid and is why I bought the qwiic board. It's a bug in the RasPi i2c implementation, not this board, but that doesn't help me. I really wish this had been documented in the product page as I would have bought something else.

MAX-M10S breakout board

This is a solid product and easy to get up and running. I am running it as a serial device on a Nvidia Jetson Nano development board as part of a telescope automation project.

All good

It works as expected. Being used in a chain of other sensors with the Open Log Artemis.

Low consumption, nice on a sailboat

Good for lovers of Arduino and IC2, more delicate to operate with the UART and raspberry pi. The serial connection seems sometimes capricious and 38400 BAUDS are not always sufficient, especially for a fluid reading of the UBX or NMEA information. I appreciate the right treatment of the GNSS European Galiléo, so he meets my expectations with OpenCPN / Signalk / Raspberry Pi on my sailboat !