Serial Flash Memory - GD25Q40CTIGR (4Mb, 120MHz)

The GD25Q40C (4M-bit) Serial flash supports the standard Serial Peripheral Interface (SPI), and supports the Dual/Quad SPI: Serial Clock, Chip Select, Serial Data I/O0 (SI), I/O1 (SO), I/O2 (WP#), and I/O3 (HOLD#). The Dual I/O data is transferred with speed of 240Mbits/s and the Quad I/O & Quad output data is transferred with speed of 480Mbits/s.

  • 4M-bit Serial Flash
    • 512K-byte
    • 256 bytes per programmable page
  • Standard, Dual, Quad SPI
  • High Speed Clock Frequency
    • 120MHz for fast read with 30PF load
    • Dual I/O Data transfer up to 240Mbits/s
    • Quad I/O Data transfer up to 480Mbits/s
  • Software/Hardware Write Protection
  • Minimum 100,000 Program/Erase Cycles
  • Data Retention
    • 20-year data retention typical
  • Single Power Supply Voltage
    • Full voltage range: 2.7~3.6V
  • Low Power Consumption
    • 1μA typical deep power down current
    • 1μA typical standby current

Serial Flash Memory - GD25Q40CTIGR (4Mb, 120MHz) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • rbrome / about 4 years ago / 1

    It would be helpful if this page listed which popular boards this part is compatible with.

Customer Reviews

No reviews yet.