PCB Antenna - U.FL (2.4GHz)

This small form-factor antenna offers a 2.4GHz frequency range. These antennas offer adhesive backing that simplifies mounting within the device for a FPC or PCB. Just connect the antenna using the attached U.FL connector and then peel and stick!

  • Frequency range: 2400-2500Mhz
  • Polarization: Vertical
  • Input impedance: 50Ω
  • Power: 30w
  • Size: 50x10x1mm
  • Cable length: 100mm
  • Cable type: 1.13 coix cable
  • Connector: U.FL
  • Mounting : 3M sticker
  • Operation Temperature: - 30 °C ~ + 65 °C
  • Storage Temperature: - 30 °C ~ + 80 °C

PCB Antenna - U.FL (2.4GHz) Product Help and Resources

Cellular Function Board - Blues Wireless Notecarrier

January 5, 2023

Add a global cellular module to your MicroMod project with the SparkFun Cellular Function Board - Blues Wireless Notecarrier. With this Function board you can not only send data to and from your MicroMod project, you can even update the firmware on the STM32 MicroMod Processor.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.