Dual Band Antenna - U.FL (2.4GHz, 5.8GHz)

This adhesive, dual band antenna is perfect for situations when you're trying to get a signal out from a transmitter that you've jammed down into an enclosure. Operating on the 2.4GHz or 5.8GHz band, it works great for WiFi, Bluetooth or ZigBee. Just connect the antenna using the attached U.FL connector and then peel and stick!

  • Frequency range: 2400-2500Mhz/5150-5850Mhz
  • Gain: 8dBi internal antenna
  • VSWR: ≤1.8
  • Polarization: Vertical
  • Input impedance: 50Ω
  • Power: 30w
  • Size: 95x13x1mm
  • Cable length: 100mm
  • Cable type: 1.13 coix cable
  • Connector: U.FL
  • Mounting : 3M sticker
  • Operation Temperature: - 40 °C ~ + 80 °C
  • Storage Temperature: - 40 °C ~ + 80 °C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.