SparkFun Qwiic Haptic Driver Kit - DA7280

The Qwiic Haptic Motor Driver Kit includes an itty-bitty, Linear Resonant Actuator (LRA) vibration motor, wires, and the breakout board for Dialog Semiconductor's DA7280 motor driver IC for applications that require haptic feedback. This kit is intended for applications where the vibration motor needs to be mounted separately from the board. Please be aware that you will need to manually solder the wires and motor to the board.

Control the vibration motor with the DA7280 via I2C, PWM, or a combination of three general purpose input pins. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still include 0.1"-spaced PTH pads in case you prefer to use a breadboard to access the driver's I2C, power, interrupt, and general purpose input pins on the edge of the board.

This board is great for projects that require a physical indicator whenever an event is triggered. Add it to your remote control to notify you when your robot has hit a wall. Combine it with an accelerometer to remind you to correct your posture. Or use it with a distance sensor to alert you when a ninja is walking up to you at your desk.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • 1x Qwiic Haptic Motor Driver (DA7280) Breakout Board
  • 2x Jumper Wires
  • 1x LRA Vibration Motor
  • 2x Qwiic Connection Ports
  • Castellated Mounting Holes for LRA Vibration Motor

SparkFun Qwiic Haptic Driver Kit - DA7280 Product Help and Resources

Qwiic Haptic Driver DA7280 Hookup Guide

April 29, 2021

The Qwiic Haptic Driver includes an itty-bitty, Linear Resonant Actuator (LRA) vibration motor and Dialog Semiconductor's DA7280 motor driver IC for applications that require haptic feedback.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #249093 / about 4 years ago / 2

    Aha, now that I've had my coffee, it's apparent that the kit allows remote mounting of the Linear Resonant Actuator. Thank you sparkfun, and coffee!

  • Member #249093 / about 4 years ago / 1

    i’m really excited about these Linear Resonant Actuators!

    why does it cost 1usd more for a tiny slip of wire and lack of assembly?

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Worked Great

I downloaded the driver software, compiled and programed an arduino with no errors, connected the DA7280, and POOF it worked first try.