Resistor 330 Ohm 1/10W 1%

This is a 330 Ohms, 1/10W, ±1% tolerance SMD resistor.

Note: Sold as singles.

  • Resistance: 330 Ohms
  • Rated Power: 0.1, 1/10W
  • Tolerance: ±1%
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Composition: Thick Film
  • Number of Terminations: 2
  • Part #: NRC06F3300TRF

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.