Resistor 240 Ohm 1/10W 1%

This is a 240 Ohms, 1/10W, ±1% tolerance SMD resistor.

Note: Sold as singles.

  • Resistance: 240 Ohms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Moisture Resistant
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: RC0603FR-07240RL

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.