Resistor 715 Ohm 1/10W 1%

This is a 715 Ohms, 1/10W, ±1% tolerance SMD resistor.

Note: Sold as singles.

  • Resistance: 715 Ohms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Moisture Resistant
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: RC0603FR-07715RL

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.