Resistor 100K Ohm 1/10W 1%

This is a 100 kOhms, 1/10W, ±1% tolerance SMD resistor.

Note: Sold as singles.

  • Resistance: 100 kOhms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Rating: AEC-Q200
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: NRC06F1003TRF

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.