Resistor 680 Ohm 1/10W 5%

This is a 680 Ohms, 1/10W, ±5% tolerance SMD resistor.

Note: Sold as singles.

  • Resistance: 680 Ohms
  • Tolerance: ±5%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Temperature Coefficient: ±200ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Ratings: AEC-Q200
  • Number of Terminations: 2
  • Part #: ERJ-3GEYJ681V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.