Resistor 4.7K Ohm 1/10W 1%

This is a 4.7 kOhms, 1/10W, ±1% tolerance SMD resistor.

Note: Sold as singles.

  • Resistance: 4.7 Ohms
  • Tolerance: ±1%
  • Power (Watts): 0.1W, 1/10W
  • Composition: Thick Film
  • Temperature Coefficient: ±200ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: CR0603-F/-4R70ELF

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.