Analog Servo - FeeTech S0005 (Sub-Micro Size)

Added to your shopping cart

Servos can be found everywhere from heavy machinery, to power steering in vehicles, to robotics and a wide variety of electronics. So there are typically a plethora of options to choose frob but when you need a 120° rotation analog servo motor, this is the one! This servo is able to take in 6V and deliver 13.90 oz-in. of maximum torque at 0.12 sec/60°

A standard 3-pin power and control cable is attached. Check out the 'Includes' tab for all the hardware that is included.

  • 1x S0005 120° Rotation Servo
  • 1x Single Arm Horn
  • 1x Round Disc Horn
  • 1x Four Point Horn
  • 2x Double Arm Horn
  • 2x 3x5mm Phillips Screw
  • Voltage: 4.8-6.0 Volts
  • Torque: 11.10/13.90 oz-in. (4.8/6.0V)
  • Speed: 0.14/0.12 sec/60° (4.8/6.0V)
  • Rotation: 120°
  • Motor Type: Brushed
  • Gear Type: Plastic
  • Pulse Width: 900-2100 µs
  • Wire Length: 170mm
  • Weight: 5.0g

Analog Servo - FeeTech S0005 (Sub-Micro Size) Product Help and Resources

Servo Trigger Hookup Guide

March 26, 2015

How to use the SparkFun Servo Trigger to control a vast array of Servo Motors, without any programming!

micro:bit Educator Lab Pack Experiment Guide

May 8, 2018

A quickstart guide for the micro:bit educator lab pack.

Blynk Board Project Guide

March 25, 2016

A series of Blynk projects you can set up on the Blynk Board without ever re-programming it.

SparkFun Inventor's Kit for Photon Experiment Guide

September 3, 2015

Dive into the world of the Internet of Things with the SparkFun Inventor's Kit for Photon.

Hobby Servo Tutorial

May 26, 2016

Servos are motors that allow you to accurately control the rotation of the output shaft, opening up all kinds of possibilities for robotics and other projects.

SparkFun Inventor's Kit Experiment Guide - v4.1

August 8, 2019

The SparkFun Inventor's Kit (SIK) Experiment Guide contains all of the information needed to build all five projects, encompassing 16 circuits, in the latest version of the kit, v4.1.2 and v4.1.

Clap On Lamp

November 28, 2017

Modify a simple desk lamp to respond to a double clap (or other sharp noise) using parts from the SparkFun Inventor's Kit v4.0.

micro:bot Kit Experiment Guide

February 20, 2020

Get started with the moto:bit, a carrier board for the micro:bit that allows you to control motors, and create your own robot using this experiment guide for the micro:bot kit.

Basic Servo Control for Beginners

February 25, 2020

An introductory tutorial demonstrating several ways to use and interact with servo motors!

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

3 Robotics

Skill Level: Competent - You may need an understanding of servo motors and how to drive them. Additionally, you may need some fundamental understanding of motor controllers.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.