Hook-up Wire 2-Conductor - Clear (22AWG-7x30, Stranded, 25ft)

This standard 22 AWG hook-up wire is great for general connections between projects (low or high current applications). When you only need two connections to something (like power, a button or an indicator LED), this keeps your wiring nice and organized. It is also commonly used as speaker wire to connect from your speaker amp to the speakers. This wire can easily be soldered into place, but is also works well with many of our solderless connection options such as screw terminals, latch connector blocks, and spade connectors.

Includes a white line on one of the conductors and clear plastic on the other, which is helpful to know which line is which, and keep your connections correct at each end! Note, this cable is stranded, which makes it very flexible.

Comes in spools of 25 feet.

  • Insulation material: PVC
  • Insulation thickness: 0.017"
  • Temperature rating: 105C
  • Voltage rating: 300V
  • Jacket Color: Clear
  • Nominal Outer Diameter: 0.070" x 0.140"
  • Part #: 5142

Hook-up Wire 2-Conductor - Clear (22AWG-7x30, Stranded, 25ft) Product Help and Resources

Qwiic Speaker Amp (TPA2016D2) Hookup Guide

September 29, 2022

The SparkFun Qwiic Speaker Amp includes the Texas Instruments TPA2016D2 stereo, filter-free class-D audio power amplifier. This tutorial will help you get started and configure the amplifer settings using an Arduino microcontroller.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1600380 / about 2 years ago / 1

    PVC insulated wire is so 'sixties'. Or don't you recall RTL?.

    • xsk8rat / about 2 years ago / 1

      It looks like a spool of Radio Shack wire i had on my bench in the seventies. It was uncany! (Edit) But it brought back good memories.

Customer Reviews

No reviews yet.