Resistor 15k Ohm 1/4 Watt PTH

1.0M Ohm, 1/4th Watt, +/- 5% tolerance PTH resistor. Commonly used in breadboards and perf boards.We've opted for a new and more breadboard-friendly lead thickness (they're a bit thicker than our last ones).

Note: Sold as singles.

  • resistance: 12 kOhms
  • Tolerance: ±1%
  • Power (Watts): 0.25W, 1/4W
  • Composition: Metal Film
  • Flame Retardant Coating
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: RNMF14FAD12K0

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.