Shapeoko 4 XL - No Table, with Router

This is the Shapeoko 4 XL, nearly double the cutting area of the Shapeoko 4 Standard! The Shapeoko is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, hardwoods, and plastics. The Shapeoko 4 XL is designed to be affordable enough for any shop and powerful enough to do real work. Don’t let the size intimidate you! This is an entry-level CNC machine designed for hobbyists, artists, and fabricators!

Each Shapeoko 4 XL has a cutting area of 838.2mm(X) x 444.5 mm(Y) x 101.6mm(Z) (33" x 17.5" x 4") and an overall footprint of 1270mm(X) x 609.6mm(Y) x 482.6mm(Z) (50" x 24" x 19"). The power cable included in this kit is designed for the United States National Plug Standard. Don’t forget you can put whatever you want on the adapter ring (as long as it fits), whether that’s a laser, 3D print extrusion head, or a marker. Get creative!

Upgrades from the Shapeoko 3 include:

  • New, more rigid v-wheel design
  • 15mm belts
  • Inductive homing switches
  • New electronics
  • Integrated t-slot Hybrid Table (OPTIONAL)
  • Fully-supported Y extrusions
  • Leadscrew-driven Z-axis
  • New, more rigid 65mm router mount
  • Sweepy 65mm V2 dust boot

Note: This version does not come with a table, you will have to provide an MDF table / wasteboard for the machine. No t-slot workholding will be included.

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

Not Compatible with the Shapeoko 4:

  • Expansion Packs
  • T-Track & Clamp Kits
  • Z-Plus
  • Proximity Switch Kit
  • Maintenance Kit
  • Shapeoko 3 Bit Setter
  • HDZ 4.0
  • Footprint: 1270mm x 609.6mm x 482.6mm (50" x 24" x 19")
  • Cutting Area: 838.2mm x 444.5mm x 101.6mm (33" x 17.5" x 4")
  • Weight 137lbs. (Shipped in two boxes)
  • Operating System: Mac (OSX 10.14 or higher) or PC (Windows 8.1 or 10, Intel or AMD)

Shapeoko 4 XL - No Table, with Router Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

4 Robotics

Skill Level: Experienced - Your experiences should include working with stepper motors and feedback system. You may need to understand how encoders and more complex control systems work.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

3 DIY

Skill Level: Competent - You might need to break out the power tools. Nothing beyond a power drill or rotary tool should be required, but you might have a hard time with just a screwdriver and hammer. Cutting holes into plastic or metal might be required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

4 Programming

Skill Level: Experienced - You will require a firm understanding of programming, the programming toolchain, and may have to make decisions on programming software or language. You may need to decipher a proprietary or specialized communication protocol. A logic analyzer might be necessary.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.