Threaded Inserts (Qty 100) - Inch

Added to your shopping cart

These inserts are great for easy and flexible work holding solutions. You could strategically place a few to hold down material in a jig or fixture, or install in a grid pattern to turn your wasteboard into a threaded table by installing these threaded inserts.

Installation is easy, simply create a 9mm pilot hole, then thread the insert into the hole.

Both the inch and metric come in packs of 100 inserts and include a 6mm hex key and 6mm hex driver for installation. The hex driver can be used with a cordless drill for quick installation.

  • 6mm Hex (on both Imperial and Metric versions)
  • Length: 13mm (~1/2")
  • Maximum Hole Size: 9mm (0.354", Letter T Drill)
  • 1/4-20 thread

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.