Sweepy 2.0 65mm

Added to your shopping cart

Sweepy 2.0 is our new Dust Boot made from clear polycarbonate.

Version 2.0 features a number of enhancements, that stem from customer feedback. These include:

  • Sweepy 65 V2 - now can now travel up and down the spindle body allowing greater flexibility when milling
  • Now fits a 2.5” Shopvac as standard
  • Includes adapters for:
    • 2.5” direct hose
    • 2.25” shop vac
    • 36mm Festool/Fein
  • Includes our affectionally-named “Winston” a clear brush free base for 3d carving and video making

This 65mm size is for the Carbide Compact Router, Makita, and some 800W spindles.

Sweepy mounts directly to your spindle and is clamped with a machined quick-release. The compact design means that no travel is lost, and it works with any Shapeoko Z-axis with no adapters. The lower half is detachable and held in place using neodymium magnets, which means that the top half remains in place while the lower half detaches for easy access when changing bits.

( For the legal sticklers out there, the Shapeoko and Compact Router shown in the photos are not included with Sweepy. )

Sweepy 2.0 65mm Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

2 DIY

Skill Level: Rookie - Basic hand tools are required and instructions will allow more freedom. You may need to make your own decisions on design. If sewing is required, it will be free-form.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.