Infrared Proximity Contactless Button

This IR proximity contactless button makes for a good replacement for typical push buttons in situations where touching the button isn't required or desirable (especially in this day and age). This button includes a built in microcontroller to handle interference or noise, a red/blue status LED gives the user visual feedback that a "touch" has been registered, and two potentiometers on the back of the device allow you to adjust the read range from 3-15cm and adjust the "open time" from 0.5 to 20 seconds. All this is encased in a Fire/IR resistant package that easily mounts through most panels and surfaces.

NOTE As of 3/1/2022, the new version of this product has an operating voltage range of 12-24VDC (Used to just be 12V).

  • Built-in micro controller for decoding infrared signal to avoid interference from the noise.
  • Bi-color status LED (Power on: Red/ Proximity: Blue).
  • Adjustable proximity range: 3~15cm (Default: 15 cm)
  • Support adjustable opening time 0.5~20 Sec. (Default: 0.5 Sec.) or latched ON or OFF output.
  • Polycarbonate fire & UV proof material enclosure.
  • 39.7mm Diameter (full dimensions in datasheet)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.