ESP32-S2 WROOM Module - 4MB (PCB Antenna)

It's best to think of the ESP32-S2 WROOM Module as the next step in the ESP32 WROOM module line. It builds on the benefits of the original ESP32 WROOM Module with new and improved features such as security, display support, and increased environmental performance. Featuring transparent external flash and RAM encryption, secure boot features allowing only signed firmware, as well as included HMAC and Digital Signature modules that use software inaccessible keys to generate SHA-MAC and MAC signatures solving most of the security flaws of the previous generation.

The module features the ESP32-S2 Xtensa® single-core 32-bit LX7 microprocessor, up to 240 MHz. The module includes the same rich peripherial set you've come to expect from the ESP32 Line: 43 GPIOs, 1 full-speed USB OTG interface, SPI, I2S, UART, I2C, LED PWM, LCD interface, camera interface, ADC, DAC, touch sensor, and a temperature sensor. It can also be configured to provide USB OTG functionality or an LCD interface.

The module comes fully certified with integrated antenna and software stacks and 4MB of flash. It's operating temperature range is an expanded -40 to 125 degrees Celsius!

  • MCU
    • ESP32-S2 embedded, Xtensa® single-core 32-bit LX7 microprocessor, up to 240 MHz
    • 128 KB ROM
    • 320 KB SRAM
    • 16 KB SRAM in RTC
  • Wi-Fi
    • 802.11 b/g/n
    • Bit rate: 802.11n up to 150 Mbps
    • A-MPDU and A-MSDU aggregation
    • 0.4μs guard interval support
    • Center frequency range of operating channel: 2412 ~ 2484 MHz
  • Hardware
    • Interfaces: GPIO, SPI, LCD, UART, I2C, I2S, Camera interface, IR, pulse counter, LED PWM, TWAITM (compatible with ISO 11898-1), USB OTG 1.1, ADC, DAC, touch sensor, temperature sensor
    • 40 MHz crystal oscillator
    • 4 MB SPI flash
    • Operating voltage/Power supply: 3.0 ~ 3.6 V
    • Operating temperature range: –40 ~ 85 °C
    • Dimensions: (18 × 31 × 3.3) mm
  • RoHS/REACH certified
  • FCC/CE-RED/SRRC Certified (RF)

ESP32-S2 WROOM Module - 4MB (PCB Antenna) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

4 Soldering

Skill Level: Experienced - You might be required to do some reflow or basic rework with SMD components. A heat gun, Heaterizer or other tools might be required, and a good understanding of SMD soldering as well as PTH soldering are required.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

3 DIY

Skill Level: Competent - You might need to break out the power tools. Nothing beyond a power drill or rotary tool should be required, but you might have a hard time with just a screwdriver and hammer. Cutting holes into plastic or metal might be required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.