Raspberry Pi Build HAT Power Supply - 48W

Added to your shopping cart

Power your Raspberry Pi Build HAT projects with the Raspberry Pi Build HAT Power Supply. This 48W power supply will power the Build HAT and connected LEGO® Technic™ motors, as well as your Raspberry Pi computer.

Compatible with LEGO Technic motors and sensors included in the LEGO® Education SPIKE™ Portfolio, the Build HAT combines the power of Raspberry Pi computing with easy building opportunities to help you make creative and robust projects.

  • Output

    • Output voltage: +8.0V DC
    • Minimum load current: 0.01A
    • Nominal load current: 6.0A
    • Maximum power: 48.0W
    • Load regulation: ±5%
    • Line regulation: ±5%
    • Ripple & noise: 200mVp-p
    • Rise time: 100ms maximum to regulation limits for DC outputs
    • Turn-on delay: 3000ms maximum at nominal input AC voltage and full load
    • Protection: Short circuit protection / Overcurrent protection / Overvoltage protection
    • Efficiency: 87.77% minimum (output current from 100%, 75%, 50%, 25%)
    • Output cable: 1.5m 16AWG
    • Output connector: Barrel connector, 5.5mm × 2.1mm × 11mm, Center positive
  • Input

    • Voltage range: 100-240Vac (rated), 96-264Vac (operating)
    • Frequency: 50/60Hz ±3Hz
    • Current: 1.2A maximum
    • Power consumption (no load): 0.1W maximum
    • Inrush current: No damage shall occur and the input fuse shall not blow

Raspberry Pi Build HAT Power Supply - 48W Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.