Buck/Boost DC/DC Converter - 8-36V to 12V/6A

This is an industrial grade DC Buck-Boost converter that inputs 8V to 36V and outputs 12V up to 6A or 72W. With plenty of heatsinking and protection, this DC block is perfect for battery applications (such as SLAs or LFPs) that need to power a steady load (such as 12V router and WiFi equipment) even while the input is varying (battery charge/discharge). 94.2% efficiency makes this a good, plug and play, DC Step-Up/Down solution.

  • Input Voltage: 8 to 36VDC
  • Input Current: 11A DC Max
  • Quiescent Current: 25mA
  • Efficiency: 85%
  • Output Voltage Accuracy: ±1%
  • Ripple: 160mVp-p
  • Switching Frequency: 220kHz
  • Dimensions: 74mm x 74mm x 32mm
  • Weight: 290g
  • 2 Year Manufacturers Warranty

Buck/Boost DC/DC Converter - 8-36V to 12V/6A Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

4 Electrical Prototyping

Skill Level: Experienced - You will need to consult a datasheet for calculations to determine a components output format, linearity, and do a little math to get what you need. You will be using a datasheet or schematic beyond basic pinouts.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.