MIKROE Charger Click

MIKROE Charger Click carries both a battery charger controller and a battery charge monitor, along with a battery connector. The smaller chip is MCP73831, a miniature single-cell Li-Ion and Li-Polymer charge management controller with a programmable charge current from 15 to 250 mA. The larger IC is DS2438, a smart battery monitor which integrates a temperature sensor, a timer, an ADC to measure the battery voltage and current, and a current accumulator that monitors the total amount of current going into and out of the battery. Charger Click communicates with the target MCU through a 1-Wire interface. Charger Click is designed to use a 5V power supply.

  • Interface: 1-Wire, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 5V

MIKROE Charger Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.