Ambient Light Sensor - VEML7700 (Qwiic)

Added to your shopping cart

Looking for a Qwiic sensor that can measure the ambient light level directly in lux? This is it!

The VEML7700 is a high accuracy, 16-bit resolution, digital ambient light sensor in a miniature transparent 6.8 mm x 3.0 mm x 2.5 mm package. It includes a high sensitivity photodiode, a low noise amplifier, a 16-bit A/D converter and supports an easy to use I2C bus communication interface.

  • FiltronTM technology adaption: close to real human eye response
  • O-TrimTM technology adoption: ALS output tolerance ≤ 10 %
  • 16-bit dynamic range for ambient light detection from 0 lx to about 167 klx with resolution down to 0.005 lx/count
  • 100 Hz and 120 Hz flicker noise rejection
  • Excellent temperature compensation
  • High dynamic detection resolution
  • Software shutdown mode control
  • High and low threshold windows with interrupt flags

Our Arduino Library converts the raw sensor data into lux, automatically compensating for the sensor's gain and integration time settings.

As usual, our breakout board includes:

  • Two Qwiic connectors
  • I2C breakout pins
  • I2C pull-up resistors (configurable)
  • Power LED (configurable)

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.
  • FiltronTM technology adaption: close to real human eye response
  • O-TrimTM technology adoption: ALS output tolerance ≤ 10 %
  • 16-bit dynamic range for ambient light detection from 0 lx to about 167 klx with resolution down to 0.005 lx/count
  • 100 Hz and 120 Hz flicker noise rejection
  • Excellent temperature compensation
  • High dynamic detection resolution
  • Software shutdown mode control
  • High and low threshold windows with interrupt flags
  • Supply voltage:
    • 3.3V (TYP); 2.5V (MIN); 3.6V (MAX)
  • Typical current draw:
    • Shut down: 0.5µA
    • Refresh time 4100ms: 2µA
    • Refresh time 100ms: 45µA
  • I2C address: 0x10 (unshifted)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #134773 / about 3 years ago / 1

    It would be nice to see the I2C address(es) listed in the description to see if it it's compatible with other things we already have on the bus...

    • Elias The Sparkiest / about 3 years ago / 1

      If you click on the "Features" tab, the address is listed there.

Customer Reviews

No reviews yet.