Audio Cable TRS - 1m

TRS connectors are the audio-style connectors that you see on some phones, MP3 players and development boards. TRS stands for "Tip, Ring, Sleeve." If you're hacking on something that has a three-conductor audio jack (such as the MyoWare® 2.0 Link Shield), being able to plug straight in will keep your build clean and simple.

This cable has a standard TRS 3.5mm plug on both ends allowing for easy connections to any 3.5mm jack.

Note: The MyoWare 2.0 Link Shield shown in the image is NOT included.

Audio Cable TRS - 1m Product Help and Resources

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

Getting Started with the MyoWare® 2.0 Muscle Sensor Ecosystem

April 1, 2022

The MyoWare® 2.0 Muscle Sensor, an Arduino-compatible, all-in-one electromyography (EMG) sensor from Advancer Technologies. In this tutorial, we will go over the features and related shields to connect the sensor to a muscle group.

Qwiic Speaker Amp (TPA2016D2) Hookup Guide

September 29, 2022

The SparkFun Qwiic Speaker Amp includes the Texas Instruments TPA2016D2 stereo, filter-free class-D audio power amplifier. This tutorial will help you get started and configure the amplifer settings using an Arduino microcontroller.

Audio Codec Breakout - WM8960 Hookup Guide

January 26, 2023

The SparkFun Audio Codec Breakout - WM8960 is a low power, high quality stereo codec chock full of features. In this tutorial, some of these features by using an Arduino microcontroller to configure the audio codec and pass audio to the headphone or speaker channels.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • sgtell / about 3 years ago / 1

    Anyone know if this cable is shielded? 1/8" TRS connectors get used on everything from headphones to microphones to data, and sometimes shielding matters.

Customer Reviews

No reviews yet.