Infrared Detector

An Infrared detector is a detector that reacts to infrared (IR) radiation. These simple devices operate at 940nm and work well for generic IR systems including remote control and touch-less object sensing. Using a simple ADC on any microcontroller will allow variable readings to be collected from the detector.

  • Voltage - Collector Emitter Breakdown (Max): 30 V
  • Current - Collector (Ic) (Max): 20 mA
  • Current - Dark (Id) (Max): 100 nA
  • Wavelength: 940nm
  • Mounting Type: Through Hole
  • Orientation: Side View
  • Operating Temperature: -25°C ~ 85°C (TA)

Infrared Detector Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1658051 / about a year ago / 1

    I understand the typical use of this component, but it just occurred to me that this could possibly also be used as a non-contact temperature sensor which would work well with my present idea. Can this component be used to indicate a temperature value?

Customer Reviews

No reviews yet.