18% off

Creative Commons images are CC BY 2.0

Luxonis Oak-D LITE

$ 149.95 $ 123.32

Added to your shopping cart

The Oak-D LITE takes the appealing characteristics of the Oak-D and makes them even better. The smaller and more affordable Oak-D LITE can still be considered the swiss army knife of computer vision. The main difference between the D and the D LITE are lower resolution mono-cameras, no IMU on board, and no power adapter. For most use cases of the Oak-D LITE, the USB Type C port should supply enough power (a Y-adapter is available through Luxonis should extra power be needed).

Much like the rest of the Oak line from Luxonis, the Oak-D LITE works with OAK and makes for both a great starting point and a professional solution for computer vision.

Note: This version is the Autofocus version.

  • IMX214 Color Camera
  • OV7251 Stereo Pair Cameras
  • Myriad X VPU
  • Dimensions
    • Width: 91 mm
    • Height: 28 mm
    • Length: 17.5 mm
    • Baseline: 75 mm
    • Weight: 61 g

Luxonis Oak-D LITE Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #106545 / about 2 years ago / 1

    I see the description of this Oak-D LITE states it does not have an IMU, however the latest information from Luxonis states:

    Initial versions of OAK-D-Lites (KickStarter batch) had no IMU. Current batches have BMI270.

    Do you know whether the version SparkFun has in stock has the BMI270 IMU?

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

I love Sparkfun

Thanks for discount on this product