microSD Card - 32GB (Class 10)

This is a class 10 32GB microSD memory card, perfect for housing operating systems for single board computers and a multitude of other information. Since this is a class 10 microSD it is capable of transferring data at speeds up to 100MB/s allowing it to have a noticeable increase in performance while running an on-board OS.

Please note, this is only the microSD card and does NOT come with an SD adapter. A microSD USB Reader can be purchased separately. This microSD card is perfect when used with the Raspberry Pi, or SparkFun Micro SD sniffer.

  • Memory Density: 32GB
  • Supply Voltage-Nom: 3.3V
  • Class: 10
  • Read: 100Mbps
  • Write: 100Mbps
  • Operating Temp Range: -25°C to +85°C
  • Mounting Method: Socket Mount

microSD Card - 32GB (Class 10) Product Help and Resources

SD Cards and Writing Images

June 4, 2015

How to upload images to an SD card for Raspberry Pi, PCDuino, or your favorite SBC.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.