Liquid Pump - 500GPH (12V)

Added to your shopping cart

Do you have some liquids that you need to move? This fluid pump will move 500 gallons per hour! The SEAFLO mini water pump has a heavy duty 12V, 1.5Amp motor and a tough thermoplastic body. This bilge pumps offer water evacuation activated by a panel or float switch. It includes anti-airlock protection and exclusive moisture tight seals, marine grade blocked wiring. It's totally submersible and water-cooled (but it won't burn out if run dry). Use this pump to make a fountain or waterfall, even water your plants!

The 3/4" connection will accept a 19mm ID hose. It comes pre-terminated with heavy gauge unterminated 3ft long wire leads.

  • 12V operation
  • 500 GPH
  • Max draw 4.0 A
  • Fuse amps 3.0 A
  • 3/4" Nylon Hose Barb allows for multiple connection options
  • 18 AWG, 3ft long leads
  • 110°F (43°C) temperature limits
  • Run dry capable for normal workloads
  • Stainless steel shaft
  • Anti-Airlock protection
  • Exclusive moisture tight seals
  • Marine grade blocked wiring

Tags

Liquid Pump - 500GPH (12V) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.