×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Creative Commons images are CC BY 2.0

TIMI-130 Starter Kit

TIMI-130, the larger brother to the original TIMI-96 (aka TIMI), is a unique breadboard compatible display development module, aimed to speed up and reinvent the way electronic testing, development and projects are carried out, in either stand alone, host interfaced, PC tethered, or educational settings. This Starter Kit version features a TIMI-130 and a Mates Programmer to get you started as easily as possible!

Wrapped in a sleek metal frame, TIMI can be viewed at any angle. Boasting a full RBG (65K vivid colors) IPS display with 240×240 resolution. TIMI-130 is a 1.3” TFT IPS LCD display module that is driven directly by a PIXXI-28 graphics processor from 4D Labs. It features a unique MatesBus interface, which is simple to use in both breadboard applications, as well as on adapters or directly into developed products.

TIMI’s main interface is a 3.3V level Asynchronous Serial UART and features three GPIO which can be used as Digital or Analog inputs, Digital Outputs, Controller I2C Communication or PWM Audio output. These interfaces arm TIMI with resources to be either a stand-alone controller, a Host driven peripheral, or a tethered test instrument, while being capable of interfacing and powering external devices itself.

TIMI-130 utilizes the BreadBoard Mates MatesBus, which is a unique interface pinout designed to be simple and easy to use.

The MatesBus is made up of two rows of five pins, 0.1” (2.54mm) pitch, spaced 0.3” (7.62mm) apart, ideal for direct plug into a breadboard, or compatible adapter or development board.

While the TIMI-130 can be orientated in any of its four positions, Portrait, Landscape, Portrait Reversed and Landscape Reversed, its natural position forms an upside-down ‘T’ shape and is designed to interface with the bottom of a breadboard, sitting closest to the User, leaving the top part of the breadboard free for components and wiring.

TIMI-130 was created as a flexible design aid, primarily to simulate components readouts and meters, which would otherwise be cumbersome or demanding on hardware resources for breadboard or electronic development. Simulating component readouts allows accelerated development and retains the often-limited GPIO hardware associated with many developments.

TIMI-130 was designed for engineers, hobbyists, and students, from beginner to advanced levels, designed to make breadboarding or project development, easier.

NOTE: Mates Stand in the picture is not included and is used for demonstration purposes only, sold separately.

  • 1x TIMI-130
  • 1x Mates Programmer
  • 1x Hookup cable

TIMI-130

  • Powered by 4D Labs Pixxi-28 Graphics Processor
  • 240(W)x240(H) resolution TFT IPS LCD, non-touch
  • RBG (65K vivid colors) display
  • 3.3V (5V tolerant) Serial UART interface, capable 300 to 2187500 Baud
  • Controller I2C (3.3V level) interface bus
  • 3 GPIO (3.3V level), 2 capable of Analog or I2C, 1 capable of PWM Audio
  • 32MB of External SPI Flash Memory
  • 32KB of Processor Flash Memory
  • 14KB of Processor SRAM for User Variables
  • Single supply 5V power input (*3.3V possible – See ‘System Pins’ Section)
  • Dedicated 3.3V 500mA power output for User
  • Standard 0.1” (2.54mm) pitch male pin headers, breadboard compatible
  • RoHS and REACH compliant
  • PCB is UL 94V-0 Flammability Rated
  • Weight approx. 8.0 grams

TIMI-130 Starter Kit Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1506841 / about 2 years ago / 1

    Is this a Microsoft Windows-only product?

    No requirements are listed either here or on the company's website, but the only available download for the development environment is an EXE file.

    It seems like a cool product, but useless to me if it doesn't run under Linux.

Customer Reviews

3 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Great graphics, but could be easier to use

The graphical capabilities of these little displays are great. But to use them, you need the programmer to get started. I first bought the TIMI-96 display by itself, thinking that it would have some widgets already pre loaded into non-volatile memory, and I could play with them to get started. I was wrong, you need the programmer to do anything, so it's a shame that Sparkfun sells stand alone displays without warning people of this. So I bought the starter kit, which includes a programmer. TIMIs are a nice display, and have a large graphic library at a reasonable price. So far, nice for one off projects.